IESNA:LM-63-2002
[TEST]P821179
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D5-830-24VDC-MQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3000K, 80 CRI LEDS AND MEDIUM DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7549
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 73
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1747.5 1754.2 1758.2 1759.5 1759.5 1759.5 1758.2 1756.9 1758.2 1754.2
1744.9 1734.2 1722.2 1708.9 1698.2 1704.9 1720.9 1724.9 1724.9 1724.9
1720.9 1730.2 1768.9 1782.2 1755.5 1748.9 1719.5 1659.5 1559.4 1419.4
1271.3 1109.9 892.4 659 404.2 145.4 64 58.7 49.4 38.7
29.3 21.3 14.7 9.3 5.3 2.7 1.3 0 0 0
0 0 0 0 0 0 0 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3
1747.5 1752.9 1755.5 1758.2 1758.2 1758.2 1756.9 1755.5 1756.9 1754.2
1744.9 1734.2 1722.2 1708.9 1698.2 1704.9 1722.2 1727.5 1726.2 1723.5
1727.5 1728.9 1770.2 1795.6 1760.9 1759.5 1727.5 1667.5 1571.5 1438.1
1288.6 1124.6 899.1 664.3 394.9 137.4 64 58.7 49.4 38.7
29.3 21.3 14.7 9.3 4 2.7 1.3 1.3 0 0
0 0 0 0 0 0 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3
1747.5 1752.9 1756.9 1758.2 1758.2 1759.5 1756.9 1756.9 1758.2 1754.2
1746.2 1735.5 1722.2 1712.9 1703.5 1716.9 1740.9 1746.2 1747.5 1742.2
1755.5 1766.2 1806.2 1847.6 1824.9 1808.9 1814.2 1747.5 1652.8 1540.8
1370 1193.9 992.5 736.4 453.6 164.1 62.7 57.4 48 37.4
28 21.3 14.7 9.3 5.3 2.7 1.3 1.3 1.3 0
0 0 0 0 0 0 1.3 1.3 1.3 0
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3
1747.5 1752.9 1756.9 1758.2 1758.2 1756.9 1758.2 1758.2 1760.9 1754.2
1747.5 1735.5 1724.9 1715.5 1712.9 1730.2 1758.2 1771.6 1774.2 1779.6
1784.9 1824.9 1874.3 1906.3 1925 1921 1896.9 1863.6 1766.2 1648.8
1491.4 1318 1073.9 805.7 505.6 172.1 60 54.7 45.4 36
26.7 20 13.3 9.3 5.3 2.7 2.7 1.3 1.3 1.3
1.3 1.3 1.3 1.3 0 0 0 1.3 1.3 0
0 1.3 1.3 0 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3
1747.5 1752.9 1756.9 1758.2 1756.9 1756.9 1756.9 1759.5 1760.9 1756.9
1747.5 1738.2 1726.2 1716.9 1718.2 1742.2 1772.9 1784.9 1795.6 1800.9
1822.2 1858.3 1925 1983.7 1995.7 1966.3 1997 1954.3 1862.3 1731.5
1578.1 1382 1129.9 856.4 536.3 206.8 54.7 49.4 41.4 32
25.3 17.3 12 8 5.3 2.7 2.7 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 0 1.3 1.3 1.3
0 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3
1747.5 1751.5 1755.5 1755.5 1754.2 1754.2 1754.2 1756.9 1760.9 1752.9
1744.9 1735.5 1726.2 1716.9 1715.5 1739.5 1775.6 1791.6 1800.9 1804.9
1827.6 1870.3 1947.6 2003.7 1999.7 1995.7 2026.3 1982.3 1878.3 1755.5
1594.1 1395.4 1156.6 880.4 552.3 201.4 49.4 44 37.4 29.3
22.7 16 10.7 6.7 4 2.7 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3
1747.5 1752.9 1756.9 1756.9 1755.5 1754.2 1754.2 1758.2 1760.9 1752.9
1743.5 1734.2 1724.9 1716.9 1714.2 1739.5 1775.6 1791.6 1800.9 1804.9
1826.2 1871.6 1945 2003.7 2001 1994.3 2019.7 1989 1875.6 1744.9
1586.1 1399.4 1153.9 867.1 538.9 213.4 48 44 37.4 29.3
21.3 16 10.7 6.7 4 2.7 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3
1747.5 1750.2 1752.9 1754.2 1751.5 1750.2 1750.2 1751.5 1754.2 1748.9
1739.5 1728.9 1718.2 1708.9 1708.9 1730.2 1764.9 1776.9 1784.9 1787.6
1807.6 1847.6 1914.3 1966.3 1974.3 1958.3 1978.3 1941 1846.3 1711.5
1546.1 1346 1113.9 827.1 516.3 172.1 40 36 29.3 24
17.3 13.3 9.3 5.3 2.7 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3
1747.5 1751.5 1754.2 1752.9 1751.5 1750.2 1748.9 1748.9 1748.9 1742.2
1734.2 1723.5 1711.5 1700.9 1696.8 1714.2 1740.9 1751.5 1752.9 1756.9
1764.9 1803.6 1851.6 1890.3 1894.3 1890.3 1872.9 1831.6 1736.9 1622.1
1455.4 1260.6 1028.5 759 456.2 138.7 29.3 26.7 22.7 17.3
13.3 9.3 6.7 4 2.7 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3
1747.5 1747.5 1748.9 1748.9 1746.2 1743.5 1740.9 1740.9 1740.9 1735.5
1726.2 1714.2 1700.9 1687.5 1682.2 1690.2 1710.2 1715.5 1718.2 1712.9
1719.5 1738.2 1775.6 1804.9 1788.9 1776.9 1763.5 1700.9 1596.8 1471.4
1307.3 1127.2 917.8 664.3 381.5 98.7 18.7 17.3 14.7 10.7
8 6.7 4 2.7 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3
1747.5 1747.5 1747.5 1746.2 1743.5 1740.9 1738.2 1736.9 1734.2 1728.9
1718.2 1704.9 1688.8 1670.2 1654.2 1655.5 1662.2 1659.5 1650.2 1636.8
1626.1 1619.5 1638.2 1651.5 1624.8 1615.5 1586.1 1523.4 1431.4 1306
1157.9 993.8 784.4 562.9 310.8 69.4 6.7 6.7 5.3 4
2.7 2.7 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3
1747.5 1747.5 1747.5 1746.2 1743.5 1740.9 1736.9 1735.5 1734.2 1727.5
1715.5 1700.9 1680.8 1656.8 1640.8 1634.2 1638.2 1628.8 1612.8 1596.8
1572.8 1562.1 1572.8 1554.1 1530.1 1520.8 1491.4 1435.4 1339.3 1212.6
1085.9 925.8 728.4 517.6 278.8 69.4 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3
1747.5 1746.2 1746.2 1746.2 1742.2 1739.5 1735.5 1734.2 1734.2 1726.2
1711.5 1692.8 1668.8 1644.8 1623.5 1618.1 1618.1 1606.1 1584.8 1558.1
1536.8 1515.4 1514.1 1503.4 1458.1 1446.1 1424.7 1367.4 1286 1176.6
1041.9 893.8 707 505.6 272.1 64 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3
1747.5 1744.9 1744.9 1743.5 1742.2 1738.2 1735.5 1735.5 1734.2 1723.5
1700.9 1674.2 1644.8 1616.8 1591.5 1583.5 1579.5 1560.8 1535.4 1499.4
1474.1 1455.4 1450.1 1439.4 1398 1376.7 1375.4 1334 1263.3 1172.6
1048.5 909.8 743 538.9 304.2 65.4 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3
1747.5 1746.2 1746.2 1744.9 1742.2 1738.2 1735.5 1735.5 1732.9 1715.5
1686.2 1655.5 1620.8 1587.5 1556.8 1548.8 1542.1 1520.8 1484.7 1452.7
1419.4 1412.7 1408.7 1392.7 1355.3 1324.7 1302 1291.3 1240.6 1169.9
1064.5 936.5 767.1 569.6 337.5 78.7 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3
1747.5 1744.9 1743.5 1742.2 1739.5 1736.9 1734.2 1734.2 1731.5 1706.2
1670.2 1632.8 1592.8 1554.1 1523.4 1511.4 1498.1 1466.1 1427.4 1383.4
1348.7 1327.3 1310 1264.6 1169.9 1043.2 911.1 897.8 859.1 803.1
733.7 643 525.6 390.9 234.8 57.4 0 0 0 1.3
1.3 0 0 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3
1747.5 1744.9 1744.9 1742.2 1739.5 1735.5 1734.2 1735.5 1730.2 1699.5
1659.5 1619.5 1574.1 1527.4 1484.7 1464.7 1446.1 1407.4 1355.3 1299.3
1251.3 1216.6 1172.6 1081.9 911.1 669.7 413.5 394.9 365.5 337.5
298.8 253.5 201.4 142.7 81.4 17.3 0 0 0 0
1.3 0 0 1.3 1.3 1.3 1.3 0 1.3 1.3
1.3 1.3 0 1.3 0 0 0 0 1.3 0
0 0 0 0 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3
1747.5 1743.5 1744.9 1740.9 1738.2 1734.2 1732.9 1732.9 1728.9 1698.2
1652.8 1603.5 1548.8 1495.4 1446.1 1419.4 1386 1334 1279.3 1209.9
1149.9 1088.5 1015.2 908.5 707 430.9 185.4 168.1 153.4 137.4
118.7 97.4 73.4 50.7 25.3 4 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.3
1747.5 1743.5 1743.5 1740.9 1736.9 1734.2 1731.5 1730.2 1727.5 1700.9
1652.8 1594.1 1532.8 1470.1 1411.4 1370 1324.7 1263.3 1188.6 1108.6
1023.2 952.5 841.8 685.7 488.2 246.8 73.4 66.7 60 53.4
46.7 37.4 26.7 17.3 8 1.3 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.3
1747.5 1742.2 1742.2 1739.5 1736.9 1732.9 1728.9 1727.5 1726.2 1700.9
1651.5 1590.1 1523.4 1452.7 1384.7 1334 1278 1200.6 1113.9 1015.2
917.8 800.4 665.7 502.9 302.8 125.4 5.3 2.7 1.3 1.3
1.3 1.3 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.3
1747.5 1742.2 1740.9 1739.5 1735.5 1731.5 1727.5 1726.2 1724.9 1700.9
1648.8 1588.8 1519.4 1444.7 1375.4 1318 1255.3 1181.9 1091.2 992.5
879.1 752.4 615 437.6 246.8 88 4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.3
1747.5 1740.9 1739.5 1738.2 1734.2 1730.2 1726.2 1724.9 1723.5 1696.8
1647.5 1586.1 1516.8 1440.7 1370 1312.7 1250 1173.9 1084.5 988.5
868.4 741.7 600.3 432.2 236.1 80 4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.3
